IESNA:LM-63-2002
[TEST]P949943
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4C-750-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 70 CRI, 5000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]31641
TILT=NONE
104 -1 1 37 73 1 1 1 1 0
1 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
4350.9 4679 5031.3 5385.2 5656.5 5822.6 5923.6 5980.4 6043 6115.6
6209.1 6336 6507.2 6709.2 6954.6 7367.8 7992.3 8820.4 9843 11121.9
12798.1 14722.3 16770.9 18634.1 19760.2 19188.4 18043.9 16510.4 14668 12472.6
9695.2 6927.1 4533.7 2635.4 1159.5 359 0
4350.9 4696.7 5093.2 5486.1 5775.7 5951.9 6035.2 6055.7 6069.2 6081.3
6100.6 6142 6217.8 6313 6469.8 6797.5 7372 8205 9290.2 10584.1
12133.8 13917.9 15976.2 18201.4 20432.4 21025.1 19767.8 18149.9 16451.3 14518.9
11813.2 8904.2 6197.1 3772.6 1763.1 561.8 0
4350.9 4714.5 5155.3 5586.7 5894.9 6080.9 6146.5 6131 6095.6 6046.9
5992.1 5947.9 5928.7 5917 5985.1 6227.2 6751.8 7589.5 8737.2 10046.2
11469.6 13113.7 15181.4 17768.4 21104.8 22861.8 21491.6 19789.5 18234.8 16565.5
13931.3 10881.4 7860.4 4909.9 2366.6 764.7 0
4350.9 4739.8 5216.8 5677.4 6001.3 6177.1 6206.8 6132.2 6016.3 5882.6
5742.7 5617.4 5521.9 5456.8 5505.6 5791.4 6427.7 7402.9 8654.9 10029.5
11472.5 13032.4 14864.4 17132.5 20315 22772.8 21832.7 19949.4 18306.2 16616.9
14121.4 11153.6 8198.6 5287.7 2688 944 0
4350.9 4765 5278.4 5768 6107.6 6272.9 6267.2 6133.2 5937 5718.3
5493.2 5287.2 5115.2 4996.7 5026.3 5355.7 6103.6 7216.2 8572.4 10012.8
11475.3 12950.9 14547.3 16496.7 19525.3 22683.7 22173.6 20109.2 18377.8 16668.2
14311.6 11425.7 8536.9 5665.7 3009.4 1123.3 0
4350.9 4780 5311.7 5822.6 6172.1 6319.7 6268.9 6065.6 5787.7 5498.7
5226.6 4991.7 4807.4 4707.4 4825.2 5342.6 6332.4 7715.1 9371.7 11165.8
12961.2 14725.8 16522.8 18491.4 21413 24412.8 24371.1 22398.8 20425.4 18270.1
15557.9 12373.2 9252.4 6158.2 3414.1 1325.6 0
4350.9 4795 5345.1 5877.2 6236.2 6366.4 6270.6 5997.9 5638.5 5279.2
4960 4696.2 4499.5 4418 4624.4 5329.6 6561.1 8214 10171 12318.5
14447.2 16500.7 18498 20486 23300.6 26142.2 26568.8 24688.3 22472.8 19872.1
16804.3 13320.7 9967.7 6650.7 3818.6 1528 0
4350.9 4802.5 5365.3 5906.8 6264.9 6382.1 6253.9 5936 5529.8 5143.3
4817.1 4555.6 4369.1 4315.7 4600.5 5438.8 6826.6 8696.8 10964.4 13480
15980.3 18397.7 20759.5 23047.5 26043 28751.4 29098.8 27229.3 24659.4 21509.8
17957.1 14138.3 10397.1 6829.9 3920.3 1536.7 0
4350.9 4810 5385.7 5936.2 6293.5 6397.8 6237.2 5873.9 5421.1 5007.4
4674.5 4415.2 4238.7 4213.2 4576.6 5548 7092 9179.7 11758 14641.3
17513.5 20294.5 23020.9 25608.8 28785.5 31360.4 31628.7 29770.2 26845.9 23147.3
19109.9 14956 10826.4 7008.9 4022 1545.2 0
4350.9 4806.7 5401.1 5950.4 6304.3 6399.5 6217.5 5830.2 5354.3 4933.6
4604.7 4349.2 4177.3 4168.9 4573 5604.8 7224.2 9463.1 12239.6 15323.4
18440.4 21405.6 24342.4 27247.4 30556.5 32997.5 33022.5 30862.1 27452.8 23208.7
18801.1 14425.1 9972.4 6337.7 3484.4 1297.3 0
4350.9 4810 5385.7 5936.2 6293.5 6397.8 6237.2 5873.9 5421.1 5007.4
4674.5 4415.2 4238.7 4213.2 4576.6 5548 7092 9179.7 11758 14641.3
17513.5 20294.5 23020.9 25608.8 28785.5 31360.4 31628.7 29770.2 26845.9 23147.3
19109.9 14956 10826.4 7008.9 4022 1545.2 0
4350.9 4802.5 5365.3 5906.8 6264.9 6382.1 6253.9 5936 5529.8 5143.3
4817.1 4555.6 4369.1 4315.7 4600.5 5438.8 6826.6 8696.8 10964.4 13480
15980.3 18397.7 20759.5 23047.5 26043 28751.4 29098.8 27229.3 24659.4 21509.8
17957.1 14138.3 10397.1 6829.9 3920.3 1536.7 0
4350.9 4795 5345.1 5877.2 6236.2 6366.4 6270.6 5997.9 5638.5 5279.2
4960 4696.2 4499.5 4418 4624.4 5329.6 6561.1 8214 10171 12318.5
14447.2 16500.7 18498 20486 23300.6 26142.2 26568.8 24688.3 22472.8 19872.1
16804.3 13320.7 9967.7 6650.7 3818.6 1528 0
4350.9 4780 5311.7 5822.6 6172.1 6319.7 6268.9 6065.6 5787.7 5498.7
5226.6 4991.7 4807.4 4707.4 4825.2 5342.6 6332.4 7715.1 9371.7 11165.8
12961.2 14725.8 16522.8 18491.4 21413 24412.8 24371.1 22398.8 20425.4 18270.1
15557.9 12373.2 9252.4 6158.2 3414.1 1325.6 0
4350.9 4765 5278.4 5768 6107.6 6272.9 6267.2 6133.2 5937 5718.3
5493.2 5287.2 5115.2 4996.7 5026.3 5355.7 6103.6 7216.2 8572.4 10012.8
11475.3 12950.9 14547.3 16496.7 19525.3 22683.7 22173.6 20109.2 18377.8 16668.2
14311.6 11425.7 8536.9 5665.7 3009.4 1123.3 0
4350.9 4739.8 5216.8 5677.4 6001.3 6177.1 6206.8 6132.2 6016.3 5882.6
5742.7 5617.4 5521.9 5456.8 5505.6 5791.4 6427.7 7402.9 8654.9 10029.5
11472.5 13032.4 14864.4 17132.5 20315 22772.8 21832.7 19949.4 18306.2 16616.9
14121.4 11153.6 8198.6 5287.7 2688 944 0
4350.9 4714.5 5155.3 5586.7 5894.9 6080.9 6146.5 6131 6095.6 6046.9
5992.1 5947.9 5928.7 5917 5985.1 6227.2 6751.8 7589.5 8737.2 10046.2
11469.6 13113.7 15181.4 17768.4 21104.8 22861.8 21491.6 19789.5 18234.8 16565.5
13931.3 10881.4 7860.4 4909.9 2366.6 764.7 0
4350.9 4696.7 5093.2 5486.1 5775.7 5951.9 6035.2 6055.7 6069.2 6081.3
6100.6 6142 6217.8 6313 6469.8 6797.5 7372 8205 9290.2 10584.1
12133.8 13917.9 15976.2 18201.4 20432.4 21025.1 19767.8 18149.9 16451.3 14518.9
11813.2 8904.2 6197.1 3772.6 1763.1 561.8 0
4350.9 4679 5031.3 5385.2 5656.5 5822.6 5923.6 5980.4 6043 6115.6
6209.1 6336 6507.2 6709.2 6954.6 7367.8 7992.3 8820.4 9843 11121.9
12798.1 14722.3 16770.9 18634.1 19760.2 19188.4 18043.9 16510.4 14668 12472.6
9695.2 6927.1 4533.7 2635.4 1159.5 359 0
4350.9 4643.1 4952 5254.3 5491.1 5640.8 5734.2 5788.2 5843.3 5911.6
6009.1 6145.4 6322.8 6526.7 6780 7145.1 7667.7 8351.9 9211 10232.5
11457.3 12743.9 13884.5 14692.9 14894.9 14044.3 12840.7 11408.4 9845.5 8151.2
6209 4345.7 2799.9 1620.5 728.9 238.7 0
4350.9 4607.2 4872.7 5123.6 5325.6 5459.2 5544.7 5596.1 5643.5 5707.4
5809.3 5954.5 6138.7 6344.4 6605.2 6922.4 7343.1 7883.4 8579.1 9342.9
10116.3 10765.4 10998.3 10751.7 10029.5 8900.2 7637.5 6306.3 5022.9 3830
2722.7 1764.4 1066 605.7 298.5 118.5 0
4350.9 4569 4793.5 5002.7 5165.8 5278.2 5348.3 5381.9 5408.1 5443.5
5507.6 5607.8 5737.5 5872.9 6027.2 6200 6419.3 6706.3 7084 7486.4
7859.7 8102.1 8048.7 7672.7 6973 6026.8 5061.5 4115.8 3240.6 2477.5
1798.1 1218.5 785 482.8 258.1 107 0
4350.9 4530.9 4714.5 4881.8 5006.2 5097.2 5152 5167.7 5172.7 5179.4
5205.7 5260.8 5336.3 5401.4 5449.2 5477.5 5495.4 5529.3 5588.9 5629.8
5603.1 5438.6 5098.9 4593.8 3916.5 3153.5 2485.7 1925.4 1458.4 1125
873.5 672.5 504.2 360.3 217.9 95.5 0
4350.9 4492.5 4634.9 4764.1 4863.3 4928.6 4957.8 4942.3 4899.5 4847.1
4795.4 4760.8 4744.6 4724.6 4686.8 4622.2 4533.2 4441.4 4356.1 4285.6
4208.8 4079.1 3864.1 3560.9 3167.2 2696 2272.1 1864.7 1475.7 1177.2
920.9 704.7 517.6 362.6 216.7 94.3 0
4350.9 4454.1 4555.4 4646.4 4720.2 4760 4763.6 4716.9 4626.4 4514.9
4385.1 4260.8 4152.6 4047.4 3924.8 3766.9 3571.2 3353.8 3123.4 2941.5
2814.6 2719.7 2629.2 2527.7 2417.9 2238.6 2058.6 1804 1492.9 1229.6
968.4 737.1 530.9 365.3 215.4 93.2 0
4350.9 4417.4 4481.1 4542.7 4597.7 4621.2 4603 4523.7 4387 4226.5
4047.4 3883.6 3746.7 3628.7 3512.6 3376 3213.1 3033.3 2842.3 2691.2
2590.8 2524.7 2476.8 2420 2333.2 2182.3 2032 1818.8 1561.7 1327.1
1077.5 843.1 620.7 431.4 263.8 112.9 0
4350.9 4380.6 4406.8 4439.1 4474.8 4482.5 4442.4 4330.5 4147.6 3938.2
3709.8 3506.4 3340.8 3209.8 3100.4 2985.2 2855 2712.7 2561.1 2440.9
2367.1 2329.9 2324.4 2312.4 2248.6 2126.2 2005.5 1833.5 1630.3 1424.5
1186.7 949.2 710.4 497.5 312.2 132.7 0
4350.9 4345.1 4336.7 4343.4 4356.8 4358.4 4305 4168.9 3959.4 3724
3490.2 3306.6 3173 3074.5 2987.7 2886.7 2765.6 2630.4 2477.6 2333.2
2225.5 2167.1 2173 2178.8 2160.4 2115.4 2006.8 1829.9 1630.3 1440.8
1262.2 1073.5 859 624.4 406.5 172 0
4350.9 4305.5 4267.4 4253.7 4260.4 4268.8 4233.2 4124.7 3947.7 3746.9
3552 3381.7 3232 3100.7 2976.9 2847 2704.7 2553.6 2403.4 2269.3
2151.2 2063.3 2016.5 1988.5 1962.1 1931.4 1866.6 1751 1604.5 1441.2
1255.9 1070.2 858.5 631.4 415.7 183.7 0
4350.9 4273.4 4207 4173.3 4175.6 4199.3 4200 4136.9 4004.5 3830.8
3648.9 3475.2 3306.1 3144.6 2988.9 2833.6 2674.5 2513.5 2364.3 2236.6
2122.2 2034.5 1971.1 1922.3 1876.4 1824.2 1752.7 1656.2 1537 1394.9
1220.3 1041.6 834.6 619.7 403.2 178.6 0
4350.9 4241.6 4146.4 4093 4090.8 4130.2 4166.9 4148.9 4061.2 3914.8
3745.7 3568.7 3380.6 3188.6 3001.1 2820.2 2644.3 2473.5 2325.4 2203.8
2093.3 2006 1925.9 1856.2 1790.6 1717.2 1638.7 1561.4 1469.6 1348.7
1184.6 1013.1 810.6 608.1 390.7 173.6 0
4350.9 4212.7 4095.6 4026.2 4024 4085.8 4172.9 4221.7 4187.6 4059.1
3875.4 3675.4 3469 3259.2 3055 2859 2672.2 2496.2 2344.4 2221.9
2121.4 2048.2 1985.8 1920.7 1847.2 1753.1 1652.5 1557 1454.5 1326.6
1163.5 991.7 792.7 595.4 376.5 171 0
4350.9 4184 4045 3959.4 3957.2 4041.7 4178.9 4294.5 4314.2 4203.7
4005.3 3781.9 3557.5 3330 3108.7 2897.5 2700 2519.1 2363.8 2239.7
2149.6 2090.3 2045.6 1985.1 1903.6 1788.9 1666.2 1552.7 1439.5 1304.8
1142.3 970.4 774.7 582.7 362.3 168.3 0
4350.9 4158.7 4000.3 3903.1 3896.6 3994 4166.6 4333.2 4395.2 4309
4109 3865.1 3626.5 3396.1 3174.2 2962.8 2763.1 2578.8 2420.5 2295.3
2202 2138.4 2097.3 2045.9 1973.4 1870.3 1753.4 1633.2 1510.3 1360.5
1183.7 1004.1 802.7 580.3 350.3 167.8 0
4350.9 4133.5 3955.6 3846.7 3835.8 3946.5 4154.2 4371.8 4476.1 4414.4
4212.7 3948.2 3695.6 3462.4 3239.8 3028.3 2826.3 2638.8 2477.3 2350.8
2254.3 2186.3 2149.1 2106.7 2043.2 1951.7 1840.7 1713.8 1581.1 1416.1
1225.1 1037.6 830.6 578 338.1 167.3 0
4350.9 4108.2 3915 3796.9 3779.9 3888.6 4104 4331.2 4457.4 4425.7
4251.4 3991.3 3730.7 3501.3 3286.6 3086 2892.7 2710.6 2551.8 2424.2
2320 2247.6 2202.8 2159.8 2097.2 2009.3 1895.8 1766.1 1626.2 1456.9
1262 1069.4 857.3 568.7 312.2 147.6 0
4350.9 4082.9 3874.2 3747.4 3724 3830.8 4053.7 4290.8 4438.6 4436.9
4290 4034.5 3765.7 3540.3 3333.3 3143.8 2959.3 2782.3 2626.2 2497.7
2385.8 2309 2256.4 2213 2151.2 2066.9 1950.9 1818.2 1671.2 1497.6
1298.9 1101.1 884 559.3 286.3 127.7 0
4350.9 4063.4 3843 3710.1 3679.6 3774.1 3972.9 4183.8 4316.2 4320
4194.1 3966.2 3713.8 3492.6 3299.2 3128.1 2963.2 2801.5 2653.8 2529.4
2426.6 2357.3 2307.5 2264.6 2203 2114.3 1992.6 1854.2 1703.8 1529.5
1328 1131.6 907.2 608.7 332.6 147.1 0
4350.9 4043.7 3811.6 3673.1 3635 3717.3 3892.1 4076.8 4194 4203.2
4098.5 3898.1 3661.7 3444.7 3265.4 3112.4 2966.8 2820.7 2681.3 2561.1
2467.3 2405.5 2358.8 2316 2254.8 2161.8 2034.4 1890.3 1736.4 1561.4
1357 1162 930.3 658.1 379 166.6 0
4350.9 4027.8 3789.8 3647 3605.9 3679.7 3835 3992.6 4090.8 4097
4004 3824.8 3609.3 3402.8 3226.6 3076.9 2936.6 2795.2 2658.3 2545.1
2466.3 2414.2 2370.8 2328.2 2268.1 2174.6 2047.6 1903.1 1748.7 1576.1
1372.4 1176.4 949.3 690.5 419.1 182.8 0
4350.9 4012 3767.9 3621 3576.6 3642.2 3777.9 3908.5 3987.8 3990.6
3909.8 3751.5 3556.5 3360.9 3188.1 3041.1 2906.4 2769.8 2635.4 2529.1
2465.6 2422.9 2382.8 2340.4 2281.5 2187.5 2060.6 1915.8 1761.1 1590.8
1387.7 1190.7 968.4 722.9 459.1 199 0
4350.9 3999.6 3752.4 3603.1 3559.7 3623.3 3751.7 3869.7 3938.2 3938.4
3864.4 3721.1 3541 3350.7 3172.5 3012.9 2865.3 2718.9 2577.2 2477.3
2424.2 2389.2 2353.4 2310.7 2252.4 2161.3 2035.4 1892.6 1742.2 1575.1
1380.1 1180.1 963.7 720.9 455.8 195 0
4350.9 3987.3 3736.8 3585.4 3542.8 3604.6 3725.7 3830.8 3888.4 3885.9
3819.2 3690.6 3525.3 3340.5 3157.2 2984.9 2824.6 2668 2519.1 2425.6
2382.8 2355.4 2324 2281 2223.5 2135.1 2010.2 1869.6 1723.3 1559.4
1372.4 1169 959.2 718.8 452.5 190.7 0
4350.9 3975.9 3725 3574.7 3533.8 3596.9 3715.6 3818.1 3872.6 3868.4
3802.6 3683.1 3525.3 3341.8 3153.8 2970 2796.9 2627.7 2471.8 2381.8
2342.4 2319.2 2292.3 2249.6 2191.1 2101 1977.1 1838.9 1693.9 1531.3
1348.8 1145.3 927.3 691.9 431.4 180 0
4350.9 3964.4 3713.1 3564.2 3524.8 3589.3 3705.6 3805.3 3856.7 3850.9
3786.3 3675.6 3525.3 3343.3 3150.5 2955.1 2769.5 2587.5 2424.6 2338.2
2302 2283.1 2260.6 2218 2158.8 2066.9 1944.2 1808.1 1664.6 1503.5
1325.3 1121.6 895.2 664.8 410.4 169 0
4350.9 3950.2 3701.4 3556.2 3521.1 3587.9 3704.8 3803.3 3851.7 3843.4
3776.6 3673.1 3527.8 3345.8 3148.8 2946.8 2753.1 2561.1 2394.2 2309
2274 2257.3 2237.2 2193.8 2133.7 2036.9 1918.3 1784.8 1637.9 1477.6
1300.6 1101.9 858.2 641.1 389 158.6 0
4350.9 3964.4 3713.1 3564.2 3524.8 3589.3 3705.6 3805.3 3856.7 3850.9
3786.3 3675.6 3525.3 3343.3 3150.5 2955.1 2769.5 2587.5 2424.6 2338.2
2302 2283.1 2260.6 2218 2158.8 2066.9 1944.2 1808.1 1664.6 1503.5
1325.3 1121.6 895.2 664.8 410.4 169 0
4350.9 3975.9 3725 3574.7 3533.8 3596.9 3715.6 3818.1 3872.6 3868.4
3802.6 3683.1 3525.3 3341.8 3153.8 2970 2796.9 2627.7 2471.8 2381.8
2342.4 2319.2 2292.3 2249.6 2191.1 2101 1977.1 1838.9 1693.9 1531.3
1348.8 1145.3 927.3 691.9 431.4 180 0
4350.9 3987.3 3736.8 3585.4 3542.8 3604.6 3725.7 3830.8 3888.4 3885.9
3819.2 3690.6 3525.3 3340.5 3157.2 2984.9 2824.6 2668 2519.1 2425.6
2382.8 2355.4 2324 2281 2223.5 2135.1 2010.2 1869.6 1723.3 1559.4
1372.4 1169 959.2 718.8 452.5 190.7 0
4350.9 3999.6 3752.4 3603.1 3559.7 3623.3 3751.7 3869.7 3938.2 3938.4
3864.4 3721.1 3541 3350.7 3172.5 3012.9 2865.3 2718.9 2577.2 2477.3
2424.2 2389.2 2353.4 2310.7 2252.4 2161.3 2035.4 1892.6 1742.2 1575.1
1380.1 1180.1 963.7 720.9 455.8 195 0
4350.9 4012 3767.9 3621 3576.6 3642.2 3777.9 3908.5 3987.8 3990.6
3909.8 3751.5 3556.5 3360.9 3188.1 3041.1 2906.4 2769.8 2635.4 2529.1
2465.6 2422.9 2382.8 2340.4 2281.5 2187.5 2060.6 1915.8 1761.1 1590.8
1387.7 1190.7 968.4 722.9 459.1 199 0
4350.9 4027.8 3789.8 3647 3605.9 3679.7 3835 3992.6 4090.8 4097
4004 3824.8 3609.3 3402.8 3226.6 3076.9 2936.6 2795.2 2658.3 2545.1
2466.3 2414.2 2370.8 2328.2 2268.1 2174.6 2047.6 1903.1 1748.7 1576.1
1372.4 1176.4 949.3 690.5 419.1 182.8 0
4350.9 4043.7 3811.6 3673.1 3635 3717.3 3892.1 4076.8 4194 4203.2
4098.5 3898.1 3661.7 3444.7 3265.4 3112.4 2966.8 2820.7 2681.3 2561.1
2467.3 2405.5 2358.8 2316 2254.8 2161.8 2034.4 1890.3 1736.4 1561.4
1357 1162 930.3 658.1 379 166.6 0
4350.9 4063.4 3843 3710.1 3679.6 3774.1 3972.9 4183.8 4316.2 4320
4194.1 3966.2 3713.8 3492.6 3299.2 3128.1 2963.2 2801.5 2653.8 2529.4
2426.6 2357.3 2307.5 2264.6 2203 2114.3 1992.6 1854.2 1703.8 1529.5
1328 1131.6 907.2 608.7 332.6 147.1 0
4350.9 4082.9 3874.2 3747.4 3724 3830.8 4053.7 4290.8 4438.6 4436.9
4290 4034.5 3765.7 3540.3 3333.3 3143.8 2959.3 2782.3 2626.2 2497.7
2385.8 2309 2256.4 2213 2151.2 2066.9 1950.9 1818.2 1671.2 1497.6
1298.9 1101.1 884 559.3 286.3 127.7 0
4350.9 4108.2 3915 3796.9 3779.9 3888.6 4104 4331.2 4457.4 4425.7
4251.4 3991.3 3730.7 3501.3 3286.6 3086 2892.7 2710.6 2551.8 2424.2
2320 2247.6 2202.8 2159.8 2097.2 2009.3 1895.8 1766.1 1626.2 1456.9
1262 1069.4 857.3 568.7 312.2 147.6 0
4350.9 4133.5 3955.6 3846.7 3835.8 3946.5 4154.2 4371.8 4476.1 4414.4
4212.7 3948.2 3695.6 3462.4 3239.8 3028.3 2826.3 2638.8 2477.3 2350.8
2254.3 2186.3 2149.1 2106.7 2043.2 1951.7 1840.7 1713.8 1581.1 1416.1
1225.1 1037.6 830.6 578 338.1 167.3 0
4350.9 4158.7 4000.3 3903.1 3896.6 3994 4166.6 4333.2 4395.2 4309
4109 3865.1 3626.5 3396.1 3174.2 2962.8 2763.1 2578.8 2420.5 2295.3
2202 2138.4 2097.3 2045.9 1973.4 1870.3 1753.4 1633.2 1510.3 1360.5
1183.7 1004.1 802.7 580.3 350.3 167.8 0
4350.9 4184 4045 3959.4 3957.2 4041.7 4178.9 4294.5 4314.2 4203.7
4005.3 3781.9 3557.5 3330 3108.7 2897.5 2700 2519.1 2363.8 2239.7
2149.6 2090.3 2045.6 1985.1 1903.6 1788.9 1666.2 1552.7 1439.5 1304.8
1142.3 970.4 774.7 582.7 362.3 168.3 0
4350.9 4212.7 4095.6 4026.2 4024 4085.8 4172.9 4221.7 4187.6 4059.1
3875.4 3675.4 3469 3259.2 3055 2859 2672.2 2496.2 2344.4 2221.9
2121.4 2048.2 1985.8 1920.7 1847.2 1753.1 1652.5 1557 1454.5 1326.6
1163.5 991.7 792.7 595.4 376.5 171 0
4350.9 4241.6 4146.4 4093 4090.8 4130.2 4166.9 4148.9 4061.2 3914.8
3745.7 3568.7 3380.6 3188.6 3001.1 2820.2 2644.3 2473.5 2325.4 2203.8
2093.3 2006 1925.9 1856.2 1790.6 1717.2 1638.7 1561.4 1469.6 1348.7
1184.6 1013.1 810.6 608.1 390.7 173.6 0
4350.9 4273.4 4207 4173.3 4175.6 4199.3 4200 4136.9 4004.5 3830.8
3648.9 3475.2 3306.1 3144.6 2988.9 2833.6 2674.5 2513.5 2364.3 2236.6
2122.2 2034.5 1971.1 1922.3 1876.4 1824.2 1752.7 1656.2 1537 1394.9
1220.3 1041.6 834.6 619.7 403.2 178.6 0
4350.9 4305.5 4267.4 4253.7 4260.4 4268.8 4233.2 4124.7 3947.7 3746.9
3552 3381.7 3232 3100.7 2976.9 2847 2704.7 2553.6 2403.4 2269.3
2151.2 2063.3 2016.5 1988.5 1962.1 1931.4 1866.6 1751 1604.5 1441.2
1255.9 1070.2 858.5 631.4 415.7 183.7 0
4350.9 4345.1 4336.7 4343.4 4356.8 4358.4 4305 4168.9 3959.4 3724
3490.2 3306.6 3173 3074.5 2987.7 2886.7 2765.6 2630.4 2477.6 2333.2
2225.5 2167.1 2173 2178.8 2160.4 2115.4 2006.8 1829.9 1630.3 1440.8
1262.2 1073.5 859 624.4 406.5 172 0
4350.9 4380.6 4406.8 4439.1 4474.8 4482.5 4442.4 4330.5 4147.6 3938.2
3709.8 3506.4 3340.8 3209.8 3100.4 2985.2 2855 2712.7 2561.1 2440.9
2367.1 2329.9 2324.4 2312.4 2248.6 2126.2 2005.5 1833.5 1630.3 1424.5
1186.7 949.2 710.4 497.5 312.2 132.7 0
4350.9 4417.4 4481.1 4542.7 4597.7 4621.2 4603 4523.7 4387 4226.5
4047.4 3883.6 3746.7 3628.7 3512.6 3376 3213.1 3033.3 2842.3 2691.2
2590.8 2524.7 2476.8 2420 2333.2 2182.3 2032 1818.8 1561.7 1327.1
1077.5 843.1 620.7 431.4 263.8 112.9 0
4350.9 4454.1 4555.4 4646.4 4720.2 4760 4763.6 4716.9 4626.4 4514.9
4385.1 4260.8 4152.6 4047.4 3924.8 3766.9 3571.2 3353.8 3123.4 2941.5
2814.6 2719.7 2629.2 2527.7 2417.9 2238.6 2058.6 1804 1492.9 1229.6
968.4 737.1 530.9 365.3 215.4 93.2 0
4350.9 4492.5 4634.9 4764.1 4863.3 4928.6 4957.8 4942.3 4899.5 4847.1
4795.4 4760.8 4744.6 4724.6 4686.8 4622.2 4533.2 4441.4 4356.1 4285.6
4208.8 4079.1 3864.1 3560.9 3167.2 2696 2272.1 1864.7 1475.7 1177.2
920.9 704.7 517.6 362.6 216.7 94.3 0
4350.9 4530.9 4714.5 4881.8 5006.2 5097.2 5152 5167.7 5172.7 5179.4
5205.7 5260.8 5336.3 5401.4 5449.2 5477.5 5495.4 5529.3 5588.9 5629.8
5603.1 5438.6 5098.9 4593.8 3916.5 3153.5 2485.7 1925.4 1458.4 1125
873.5 672.5 504.2 360.3 217.9 95.5 0
4350.9 4569 4793.5 5002.7 5165.8 5278.2 5348.3 5381.9 5408.1 5443.5
5507.6 5607.8 5737.5 5872.9 6027.2 6200 6419.3 6706.3 7084 7486.4
7859.7 8102.1 8048.7 7672.7 6973 6026.8 5061.5 4115.8 3240.6 2477.5
1798.1 1218.5 785 482.8 258.1 107 0
4350.9 4607.2 4872.7 5123.6 5325.6 5459.2 5544.7 5596.1 5643.5 5707.4
5809.3 5954.5 6138.7 6344.4 6605.2 6922.4 7343.1 7883.4 8579.1 9342.9
10116.3 10765.4 10998.3 10751.7 10029.5 8900.2 7637.5 6306.3 5022.9 3830
2722.7 1764.4 1066 605.7 298.5 118.5 0
4350.9 4643.1 4952 5254.3 5491.1 5640.8 5734.2 5788.2 5843.3 5911.6
6009.1 6145.4 6322.8 6526.7 6780 7145.1 7667.7 8351.9 9211 10232.5
11457.3 12743.9 13884.5 14692.9 14894.9 14044.3 12840.7 11408.4 9845.5 8151.2
6209 4345.7 2799.9 1620.5 728.9 238.7 0
4350.9 4679 5031.3 5385.2 5656.5 5822.6 5923.6 5980.4 6043 6115.6
6209.1 6336 6507.2 6709.2 6954.6 7367.8 7992.3 8820.4 9843 11121.9
12798.1 14722.3 16770.9 18634.1 19760.2 19188.4 18043.9 16510.4 14668 12472.6
9695.2 6927.1 4533.7 2635.4 1159.5 359 0
